Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
ATV61 and ATV71 drives R1 and R2 relay specifications.
Issue:
Needs the ATV61 and ATV71 R1 and R2 relay specifications.

Product Line:
ATV61 and ATV71

Environment:
All

Cause:
What is the max current and voltage on the ATV61 and ATV71 R1 R2 relays.

Resolution:
Configurable relay outputs R1A, R1B, R1C 1 relay logic output, one "N/C" contact and one "N/O" contact with common point
Minimum switching capacity: 3 mA for 24 V c
Maximum switching capacity:
b on resistive load (cos ϕ = 1): 5 A for 250 V a or 30 V c
b on inductive load (cos ϕ = 0.4 and L/R = 7 ms): 2 A for 250 V a or 30 V c
Max. response time: 7 ms ± 0.5 ms
Electrical service life: 100,000 operations
R2A, R2B 1 relay logic output, one "N/O" contact
Minimum switching capacity: 3 mA for 24 V c
Maximum switching capacity:
b on resistive load (cos ϕ = 1): 5 A for 250 V a or 30 V c
b on inductive load (cos ϕ = 0.4 and L/R = 7 ms): 2 A for 250 V a or 30 V c
Max. response time: 7 ms ± 0.5 ms
Electrical service life: 100,000 operation

Schneider Electric Egypt and North East Africa