Issue
Is there a maximum number of option modules that could be installed on ION9000 meter?
Product Line
ION9000
Environment
Digital/Analog Input/Output Option Modules
Cause
The optional I/O available on ION9000 and limitation.
Resolution
The maximum operating temperature for option modules is as follows:
Is there a maximum number of option modules that could be installed on ION9000 meter?
Product Line
ION9000
Environment
Digital/Analog Input/Output Option Modules
Cause
The optional I/O available on ION9000 and limitation.
Resolution
- The maximum number of option modules supported by the device is four. However, there are limitations.
- Depending on the type and quantity of option modules attached to your meter, you may need to reduce your meter’s maximum operating temperature or limit the number of option modules.
The maximum operating temperature for option modules is as follows:
| Maximum operating temperature | PM89M2600 Digital (2 out, 6 in) | PM89M0024 Analog (2 out, 4 in) |
|---|---|---|
| 70 ºC (158 ºF) | 0 - 4 | 0,1 |
| 70 ºC (158 ºF) | 0 | 2 |
| 60 ºC (140 ºF) | 1,2 | 2-4 |
Released for: Schneider Electric Egypt and North East Africa