How can we help you today?

Hour Counters for 22mm Product Line

Issue:
What are Panel Mounted Hour Counters for 22mm Product Line

Product Line:
22mm Push Buttons

Environment:
Harmony XB5/ZB5 Push Buttons

Resolution:
XB5DSB - 12–24 Vdc or Vac, 50/60 Hz
XB5DSG - 120 Vac, 60 Hz
XB5DSM - 230–240 Vac, 50 Hz

Units can be Panel Mounted. Timer Indication can be set from  0–9999.9.

Schneider Electric Egypt and North East Africa

Explore more
Product:
Users group

Discuss this topic with experts

Visit our community and get advice from experts and peers on this topic and more
Explore more
Product:
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Center