Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the conformity and approvals of Schneider Electric Push Buttons?

Please see all the certifications and approvals for all of our Pushbutton ranges below:

Family

XB4

XB5

XB7

9001K

9001SK

9001KX

XB4XB5XB79001K9001SK9001KX

Type of Product

*22 mm Push Button
(metal)

**22 mm Push Button (plastic)

***22mm Push Button (plastic)

****30 mm Push Button
(metal)

****30 mm Push Button (plastic)

****30 mm Push Button
(metal, square)

Mounting Hole Diameter

22.5 mm

22.5 mm

22.5 mm

31 mm
(1.22 in)

31 mm
(1.22 in)

31 mm
(1.22 in)

Approvals

UL Listed File E164353,

CCN NKCR

UL Recognized File E164353. CCN NKCR2

UL Listed File E164353,
CCN NKCR

UL Recognized File E164353., CCN NKCR2

UL File E164353, CCN NKCR

UL File E78403. CCN NKCR

UL File E78403. CCN NKCR

UL File E78403. CCN NKCR

CSA File LR44087.

Class 3211-03

CSA File LR44087.

Class 3211-03

CSA File LR44087-122
Class 3211-03

CSA File LR25490.

Class 3211-03

CSA File LR25490.

Class 3211-03

CSA File LR25490.

Class 3211-03

Conforming to Standards

CE Marked
RoHS Compliant

CE Marked
RoHS Compliant

CE Marked
RoHS Compliant

CE Marked
RoHS Compliant

CE Marked
RoHS Compliant

CE Marked
RoHS Compliant

EN/IEC 60947-1,

EN/IEC 60947-5-1,

EN/IEC 60947-5-4,

EN/IEC 60947-5-5

EN/IEC 60947-1,

EN/IEC 60947-5-1,

EN/IEC 60947-5-4,

EN/IEC 60947-5-5

EN/IEC 60947-1,
EN/IEC 60947-5-1 for push buttons, pilot lights, illuminated push buttons and selector switches
EN/IEC 60947-1,
EN/IEC 60947-5-1,
EN/IEC 60947-5-5,

EN/IEC 60947-1

EN/IEC 60947-1

EN/IEC 60947-1

EN/IEC 60204-1 and

EN/ISO 13850: 2006 (trigger action and mechanical latching emergency stop push buttons)

EN/IEC 60204-1 and

EN/ISO 13850: 2006 (trigger action and mechanical latching emergency stop push button).

EN/IEC 60204-1 and
EN/ISO 13850 for Emergency Stop trigger action push buttons

EN/IEC60947-5-1

EN/IEC60947-5-1

EN/IEC60947-5-1

EN/IEC 60364-5-53 (emergency switching of mechanical latching push buttons)

EN/IEC 60364-5-53 (emergency switching of mechanical latching push buttons)

EN/IEC60947-5-4

EN/IEC60947-5-4

EN/IEC60947-5-4

EN81-1 (emergency stop trigger action and mechanical latching push buttons with mechanical state indicator)

JIS C 4520

JIS C 4520

JIS C 4520 and 852

JIS C 4520 and 852

JIS C 4520 and 852

UL 508

UL 508

UL 508

UL 508

UL 508

UL 508

CSA C22.2 No.14

CSA C22.-2 No.14

CSA C22 No.14

CSA C22.2 No.14

CSA C22.2 No.14

CSA C22.2 No.14

GOST

GOST

CCC

CCC

CCC
GB 14048.5 for all XB7 range

Degree of Protection

IP65, IP69, IP69K

IP65, IP69, IP69K

IP54, IP65

IP65

IP65

IP66

IP66 for booted

IP66 for booted

NEMA 1, 2, 3, 4, 4X, 12, 13

NEMA 1, 2, 3, 3R, 4, 4X, 12, 13

NEMA 3, 4, 12

NEMA 1, 2, 3, 3R, 4, 12, 13

NEMA 1, 2, 3, 3R, 4, 4X, 12, 13NEMA 1, 2, 3, 3R, 4, 12, 13

Operating Temperature F° (C°)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

-13 to 158 (-25 to 70)

-22 to 140 (-30 to 60)

-22 to 140 (-30 to 60)

-22 to 140 (-30 to 60)

Storage Temperature F° (C°)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

-40 to 158 (-40 to 70)

Electric Shock Protection

Class I

Class I

Class II

Class II

Class II

Electrical Consumption

LED

24 Vac/Vdc: 18 mA

24 Vac/Vdc: 18 mA

Illuminated Push Buttons:
24V - 18mA
120V - 12mA
230V - 22mA

Pilot Lights
24V - 20mA
120V - 18mA
230V - 16mA

Incandescent and LED bulbs.
For ratings, see
Standard Light Modules.

Incandescent and LED bulbs.
For ratings, see
Standard Light Modules.

Incandescent

120 Vac: 14 mA

120 Vac: 14 mA

240 Vac: 14 mA

240 Vac: 14 mA

Rated Operational

Characteristics

AC-15; B600

Ue = 600 Vac and le = 1.2 A

Ue = 240 Vac and

le = 3A

Ue = 120 Vac and le = 6A

Continuous 10 A

AC-15; B600

Ue = 600 Vac and le = 1.2 A

Ue = 240 Vac and le = 3 A

Ue = 120 Vac and le = 6 A

Continuous 10 A

AC-14; D300
Ue = 240 Vac and le = 0.3A
Ue = 120 Vac and le = 0.6A
Continuous 4 A

AC-15; A600

Continuous 10 A

AC-15; A600

Continuous 10 A

AC-15; A600

Continuous 10 A

DC-13; Q600

Ue = 600 Vdc and
le = 0.1 A

Ue = 250 Vdc and
le = 0.27 A

Ue = 125 Vdc and
le = 0.55 A

DC-13; Q600

Ue = 600 Vdc and
le = 0.1 A

Ue = 250Vdc and
le = 0.27 A

Ue = 125 Vdc and
le = 0.55 A

DC-13; R300
Ue = 250 Vdc and le = 0.1A
Ue = 125 Vdc and le = 0.22A

DC-13; Q600

Ue = 600 Vdc and
le = 0.1 A

Ue = 250 Vdc and
le = 0.27 A

Ue = 125 Vdc and
le = 0.55 A

DC-13; Q600

Ue = 600 Vdc and
le = 0.1 A

Ue = 250 Vdc and
le = 0.27 A

Ue = 125 Vdc and
le = 0.55 A

DC-13; Q600

Ue = 600 Vdc and
le = 0.1 A

Ue = 250 Vdc and
le = 0.27 A

Ue = 125 Vdc and
le = 0.55 A

Connection Type

IP20 Fingersafe Screw or Spring Terminal

Screw and captive clamp terminal connections Faston clip connections (pilot lights)

IP20 Fingersafe Screw Terminal

Screw Terminal:

Spring Terminal:

Cable Size

1 x 24 AWG (0.22 mm²) min.

2 x 14 AWG (2.5 mm²) max.

2 x 16 AWG (1.5 mm²) max.

1 x 24 AWG (0.22 mm²) min.

2 x 14 AWG (2.5 mm²) max.

2 x 16 AWG (1.5 mm²) max.

1 x 24 AWG (0.22 mm²) min.

2 x 16 AWG (1.5 mm²) max

1 x 24 AWG (0.22 mm²) min.

2 x 16 AWG (1.5 mm²) max

1 x 24 AWG (0.2 2mm²) min.

2 x 16 AWG (1.5 mm²) max

Digest Location

XB4

XB5

XB7

Type K

Type SK

KX

For more information, please see pushbutton and pilot lights selection guide below:

https://www.productinfo.schneider-electric.com/nadigest/5c51d645347bdf0001f1f280/Master/17719_MAIN (bookmap)_0000052086.xml/$/_17719002_1006413