Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
MSDS/SDS & Electrolyte Data for APC SYBTU1‑PLP, SYBTU2‑PLP, GVSBTU, GVSBTHU Series Batteries

Issue

Where to find electrolyte volume and safety data for APC modular batteries:

  • SYBTU1-PLP
  • SYBTU2-PLP
  • SE Modular Batteries: GVSBTU, GVSBTHU, GVSBTHULL

Product Line

  • SYBTU1-PLP / SYBTU2-PLP
  • GVSBTU / GVSBTHU / GVSBTHULL

Environment

  • Symmetra PX (PX1, PX2, 250–500 kVA)
  • SUVT
  • Galaxy 3500
  • Galaxy VS
  • EZUPS

Information

  • Electrolyte Volume: Refer to Application Note 143 for detailed values.
    • SYBTU1-PLP: Used in PX1 (20–96 kVA), SUVT, Galaxy 3500
    • SYBTU2-PLP: Used in PX2 (100 kVA) and PX 250/500 kVA
  • Safety Data Sheets (SDS): Attached for reference.
  • Application Note 143: Attached for reference.


Galaxy VS Modular Batteries:

Battery TypeElectrolyte WeightElectrolyte Volume
(kg)(lbs)(ml)(gal)
GP1272F2FR0.51.113780.1
HR1234WF2FR0.440.983330.09
UP-PW1245P10.47941.0573780.0998
Battery TypeElectrolyte WeightElectrolyte Volume
(kg)(lbs)(ml)(gal)
GVSBTU511.137801
GVSBTHU4.49.833300.9
GVSBTHULL4.79410.5737800.998
Battery TypeElectrolyte WeightElectrolyte Volume
(kg)(lbs)(ml)(gal)
GVSBT42044.4151204
GVSBTH417.639.2133203.6
GVSBTH4LL19.17642.28151203.992

Schneider Electric Egypt and North East Africa

Attachment(s)
Galaxy VS Modular Battery MSDS (2).pdf [238 KB]
APPLICATION NOTE 143 (2) (2).pdf [67.13 KB]
Easy-UPS Battery Packs containing sealed lead acid batteries (1).pdf [933.74 KB]
Battery Pack Containing VRLA Batteries (UPS) (1).pdf [1.07 MB]