BMXNRP0200 : what is minimum fiber distance recommended ?
Minimum Compatibility Requirements
To ensure interoperability with all SFP transceivers supported by the BMXNRP0200, the customer equipment should comply with the following minimum requirements:
| Parameter | Requirement |
| WAVELENGTH_CUSTOMER | 1310 nm |
| FIBER_TYPE_CUSTOMER | Multimode Fiber (MMF) 50/125 µm or 62.5/125 µm |
| CONNECTOR_TYPE_CUSTOMER | LC Duplex |
| BIT_RATE_CUSTOMER | 125 to 155 Mbit/s |
| RX_OVERLOAD_CUSTOMER | < -14 dBm |
| MAX_DISTANCE_CUSTOMER | ≥ 2 km recommended |
Engineering Conclusion
Because:
TX_POWER_MAX_NRP=RX_OVERLOAD_NRP = -14 dBm
and because any real optical link already introduces connector losses, the BMXNRP0200 does not require a minimum fiber length to protect the receiver.
A customer may therefore connect:
- a 1 m fiber patch cord,
- a 5 m fiber patch cord,
- a 50 m fiber link,
without using an optical attenuator, provided that all other optical parameters remain within the specified operating range.
| Verification |
| MIN_FIBER_LENGTH ≤ 0 → No attenuator required |
| MIN_FIBER_LENGTH > 0 → Calculate and install an optical attenuator or increase fiber attenuation |
| Always verify: RX_SENSITIVITY < RECEIVED_POWER < RX_OVERLOAD |
More details are supplied under attached document
Released for: Schneider Electric Egypt and North East Africa
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales enquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.