How can we help you today?

How many contact blocks can be stacked on a Harmony ZB4 or ZB5 22 mm operator ?

1. What you need to know

A standard non-illuminated 22 mm Harmony pushbutton accepts up to 9 single contact blocks — 3 side by side, 3 rows deep. The maximum drops with more complex heads: up to 6 behind selector switches and illuminated push-buttons, 4 behind illuminated selector switches and emergency stop buttons, 3 behind push-push buttons and 2 when those are illuminated.

2. How contact block stacking works

Contact blocks mount at the back of the button head on a fixing collar. The number of possible contact blocks behind a button depends on its head type and if it is illuminated or not. The contact blocks are designed for direct stacking, with no extra accessories required.

  • A single contact block (1 NO or 1 NC) occupies 1 row; a double contact block occupies 2 rows.
  • Full-capacity layout for spring return pushbutton : 3 rows of 3 single contacts (9 contacts), or 1 row of 3 double contacts + 1 row of 3 single contacts.
  • When a light block is installed, it is not possible to add any contact block on its column.

3. Maximum number of contact blocks by operator type

Respect of the following specifications will ensure compliance with the catalog specifications.

Harmony operator type

Maximum single contact blocks

Stacking

Sample reference

Spring return

Triple-headed spring return

9

Maximum contact organization for spring return and triple-headed button head

Spring return : ZB4BA3

Illuminated spring return

Illuminated double-headed spring return

6

Maximum contact organization for illuminated spring return and illuminated double-headed button head

Spring return : ZB4BW343

Double-headed pushbutton

6

Maximum contact organization for pdouble-headed button head

ZB4BL7341

Selector switch

4 to 6 – depends on contact block organization

Maximum contact organization for selector switch head

ZB4BD3

Illuminated selector switch

Illuminated push-pull mushroom head

4

Maximum contact organization for illuminated selector switch and illuminated push-push button head

Selector switch : ZB4BK1213

Push-pull / turn to release mushroom head

Emergency stop or switching off head

4

(3 on first row, and 1 on second row in any position)

Maximum contact organization for push-pull/turn to release/emergency stop button head

Push-pull : ZB4BT2

Emergency stop : ZB4BS844

Push-push

3

Maximum contact organization for push-push button head

ZB4BH06

Illuminated push-push

2

Maximum contact organization for illuminated push-push button head

ZB4BH053

4. Related references

Type

Reference

Description

Spring return head

ZB4BA3

Push button head, metal, flush, green, Ø22, spring return, unmarked

Illuminated Spring return head

ZB4BW343

Illuminated push button head, Harmony XB4, metal, red flush, 22mm, universal LED, spring return, plan lens, unmarked

Spring return double-headed

ZB4BL7341

Green flush/red flush illuminated double-headed  pushbutton head Ø22 with marking

Selector switch

ZB4BD3

Black selector switch head, metal, Ø22, 3 positions, stay put

Illuminated selector switch

ZB4BK1213

Illuminated selector switch head, Harmony XB4, metal, white handle, 22mm, universal LED, 2 positions, stay put

Push-pull head

ZB4BT2

Black Ø40 mushroom pushbutton head Ø22 latching push-pull

Emergency stop head

ZB4BS844

Emergency stop head, switching off, metal, red mushroom Ø40, Ø22, trigger turn to release

Push-push head

ZB4BH06

Blue flush pushbutton head Ø22 push-push unmarked

Illuminated push-push head

ZB4BH053

Illuminated push button head, Harmony XB4, metal, orange flush, 22mm, universal LED, push-push, unmarked

Single NO contact block screw clamp or compact push-in terminals

ZBE101 or 1015

Single NO contact block screw clamp or compact push-in terminals

Single NC contact block screw clamp or compact push-in terminals

ZBE102 or 1025

Single NC contact block screw clamp or compact push-in terminals

LED light block

ZBVB1

Integrated LED light block, white, 24 V — reduces available rows

Fixing collar

ZB4BZ009

Metal fixing collar

Note : Those products are also available in plastic versions through XB5 range.

Launch Product Selector on se.com to configure a Harmony pushbutton according to your requirements or contact Schneider Electric Technical Support to check a configuration against your control scheme.

Schneider Electric Egypt and North East Africa
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
  • Help and Contact Center