How can we help you today?

What are the differences between Standard NetShelter SX, OCP ORV3 / NetShelter Open Architecture, and NVIDIA MGX / NetShelter Open Architecture racks?

Question:
What are the differences between Standard NetShelter SX, OCP ORV3 / NetShelter Open Architecture, and NVIDIA MGX / NetShelter Open Architecture racks?

Product Line:
Standard NetShelter SX – All applicable SKUs
OCP ORV3 / NetShelter Open Architecture – All applicable SKUs
NVIDIA MGX / NetShelter Open Architecture – All applicable SKUs

Environment:
Enterprise IT, colocation, networking, traditional server environments, hyperscale cloud, large-scale compute, Open Compute Project (OCP) environments, AI, High Performance Computing (HPC), GPU clusters, and accelerated computing environments.

Cause / Resolution:
APC by Schneider Electric rack solutions are designed for different infrastructure standards, workloads, power architectures, cooling requirements, and deployment models. The following table provides a comparison of the three rack architectures to help identify the primary differences.

CategoryStandard NetShelter SXOCP ORV3 / NetShelter Open ArchitectureNVIDIA MGX / NetShelter Open Architecture
Primary Use CaseEnterprise IT, colocation, networking, traditional serversHyperscale cloud, large-scale compute, OCP environmentsAI, HPC, GPU clusters, accelerated computing
Industry StandardEIA-310Open Compute Project (OCP) ORV3NVIDIA MGX Architecture
Space MeasurementU (Rack Units)OU (Open Units)U (Rack Units)
Unit Height1U = 1.75 in (44.45 mm)1OU = 1.89 in (48 mm)1U = 1.75 in (44.45 mm)
Rack Width19-inch EIA21-inch OCP Open Rack (with support for some 19-inch equipment)Typically 19-inch EIA-based compute platforms
Power DistributionRack PDUs and server PSUs48V DC Busbar + Power ShelvesOften leverages rack-scale power architectures for AI deployments
Power ArchitectureDevice-centricRack-centricAI platform-centric
Cooling DesignAir-cooledAir-cooled and liquid-cooling readyHigh-density air and liquid-cooling optimized
Deployment ModelRack-and-stackRack-scale deploymentAI rack and cluster-scale deployment
Typical WorkloadsServers, storage, network switchesCloud compute, storage, networkingAI training, inference, LLMs, HPC
Can Host Multiple Device Types?YesYesPrimarily MGX-based compute systems
Key DifferentiatorTraditional enterprise infrastructureOpen, hyperscale-inspired rack ecosystemNVIDIA standardized AI compute ecosystem

Summary:

Standard NetShelter SX is designed primarily for traditional enterprise IT infrastructure and uses the 19-inch EIA standard with traditional Rack PDUs and server power supplies.

OCP ORV3 / NetShelter Open Architecture is designed for hyperscale and large-scale computing environments. It uses Open Units (OU), a 21-inch OCP Open Rack architecture, and 48V DC busbar and Power Shelf power distribution.

NVIDIA MGX / NetShelter Open Architecture is focused on high-density AI and accelerated computing environments, including AI training, inference, Large Language Models (LLMs), HPC, and GPU clusters.



The appropriate rack architecture depends on the equipment being installed, applicable infrastructure standard, workload, required power architecture, and cooling requirements.

If you have any clarifications, please feel free to contact us at 1-800-800-4272 or chat with our technical support representatives.

Schneider Electric Egypt and North East Africa
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
  • Help and Contact Center