Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

iRT, iRBN, iRLI, iRC

Relays for final distribution swtichboards

Tiime delay, inversion, threshold values, analog signal levels

iRT,  iRBN,  iRLI,  iRC
  • Features

    Time delay relays :

    • iRTA : Delays energizing of a load
    • iRTB : Delays de-energizing of a load upon contact closing
    • iRTC : Delays de-energizing of a load upon contact opening
    • iRTH : Delays de-energizing of a load
    • iRTL : Repeated energizing and de-energizing of a load (flasher)
    • iRTMF : Performs ether of iRTA, iRTB, iRTC, iRTH functions

    Interface relays

    • iRBN : LV input, low-level output
    • iRTBT : low-level input, LV output

    Control relays

    • iRCI : current threshold
    • iRCU : voltage threshold
    • iRCP : phase threshold (motor monitoring)
    • iRCC : detection of power cuts and voltage dips (compressor monitoring)

    Changeover relay : iRLI



    If you like this product see also:
    Acti 9 range for low voltage DIN rail system up to 63 A
    Acti 9 iC60 DIN rail Miniature Circuit Breaker (MCB),
    Acti 9 Vigi iC60 add-on RCD
    Acti 9 accessories for iC60 MCBs & iID RCCBs: splitter blocks…
    Acti 9 electrical auxiliaries for iC60 MCBs & iID RCCBs
    Acti 9 iID DIN rail Residual Current Circuit Breaker (RCCB)
    Acti 9 iPF, iPRD DIN rail type 2 Surge Protector Device (SPD)
    Acti 9 Reflex iC60: Din rail integrated control circuit breakers
    Acti 9 iCT DIN rail contactor
    Acti 9 iTL DIN rail impulse relay
    Acti 9 iIL DIN rail Led indicator light
    Acti 9 iSW DIN rail control switch & switch-disconnector
    Acti 9 iPB and iSSW DIN rail push button & changeover switch

    Benefits

    The efficiency you deserve
    Acti 9 is a DIN rail switchgear system that combines efficiency with safety to ensure maximum safety for you, your customers and their installations.
    Acti 9 is packed full of innovations. Acti 9benefits from Schneider Electric's more than 40 years experience.
    Acti 9 covers all applications, especially polluted environments and networks with absolute safety and improved continuity of service.
    Acti 9 is easy to choose, thanks to its meaningful part numbers.
    Acti 9 is easy to install and environmentally friendly. Its components are 100% recyclable and recoverable.