PowerLogic PFC Detuned Reactors
LV inductances
Products
Overview
Features
Detuned reactors are specific three phase inductors dedicated to attenuating the amplification of harmonics on highly polluted networks and to protecting the different components of the installation.
They form a complete product range from 6 to 100 kvar and are available in the most common tunings like 135, 190 and 215 Hz for network voltage of 400/415V 50Hz. They must be chosen according to the capacitors they are associated with.
Technical data
They form a complete product range from 6 to 100 kvar and are available in the most common tunings like 135, 190 and 215 Hz for network voltage of 400/415V 50Hz. They must be chosen according to the capacitors they are associated with.
Technical data
- anti-rust coating
- thermal probe with no volt contact
- Merlin Gerin label
- standard: IEC 60289, EN 60289
Benefits
Simplicity:
- long service life improved by a wide range with the right sizing to fit all risk of harmonics
- safety operating mechanism provided by a thermal probe protection
- product with dry type which needs minimum maintenance
Applications
- Power quality supplied: limitation of pollution to the network.
