MasterPact UR

Ultra Rapid Circuit breakers 5000 and 6000A

Part of PacT Series

-
MasterPact UR Schneider Electric Ultra Rapid Circuit breakers 5000 and 6000A

Features

  • Rated current: 5000 and 6000A
  • 2 Icu performances: 150kA at 440V – 100kA at 690V
  • Rated operational voltage: 690V
  • 1 frame 5000/6000A
  • 3 pole and drawout version
  • 1 "UR control module"
  • 1« UR power module »
  • 1 thruster mechanism: Thomson effect Coil
  • Micrologic control units A,P,H
  • Auxiliaries and accessories identical to standard Masterpact range
  • Compliance with IEC 60947-2 international standards
  • Compliance with the specifications of Marine classification companies: Lloyd’s Register , Bureau Veritas

Benefits

Wherever high short-circuit current is involved Masterpact UR takes control

As installed power increases, electrical distribution has to shift from LV design to a MV design.
Built from the highly reliable standard air circuit-breaker, Masterpact UR has been developed to allow much higher installed power with LV design.

Best advantages:

  • Cost effective solution
  • No MV needed, easier maintenance
  • Simpler solution, reduced time to market.

Applications

Specific applications:
  • Busbar coupling onboard merchant vessels, off-shore platform
  • Loop networks in industry, cement plant - petrochemical industry
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings