PowerLogic ION7550 RTU

Remote terminal unit for data acquisition and integrated utilities metering

Part of PowerLogic™

Remote terminal unit for data acquisition and integrated utilities metering
PowerLogic ION7550 RTU Schneider Electric Remote terminal unit for data acquisition and integrated utilities metering

Features

The PowerLogic ION7550 RTU (remote terminal unit) is an intelligent, web-enabled device ideal for combined utilities metering of water, air, gas, electricity and steam (WAGES). The device collects, scales, and logs readings from a large number of connected meters or transducers and delivers the information to one or more head-end systems through a unique combination of integrated communication gateways.

Characteristics
  • Up to 10 Mbytes of memory
  • 1 pulse output
  • 24 digital or analogue inputs (max)
  • 30 digital or analogue outputs (max, including pulse output)
  • Ethernet port (Modbus/TCP/IP protocol)
  • Modbus TCP Master / Slave on Ethernet port
  • Optical port
  • RS 485 port
  • RS 485 / RS 232 port
  • Modbus RTU Master / Slave (Serial port)
  • Internal modem
  • Modem gateway (ModemGate)
  • DNP 3.0 through serial, modem, and I/R ports
  • Alarm notification via email (Meterm@il)
  • HTML web page server (WebMeter)

Benefits

You can reduce waste and optimise equipment operation to increase energy efficiency. Featuring a large, intuitive display; extensive digital and analog I/O; and the overall versatility of the PowerLogic system, the ION7550 RTU provides a cost-effective, dedicated WAGES solution when compared to a traditional meter.

Applications

  • WAGES (water, air, gas, electricity, steam) metering
  • Integrated utility metering with advanced programmable math functions
  • Data concentration through multi-port, multi-protocol communications
  • Equipment status monitoring and control
  • Programmable set points for out-of-limit triggers or alarm conditions
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings