Harmony XVC4

Ø 40 mm pre-wired monolithic tower lights

Part of Harmony

Ø 40 mm pre-wired monolithic Tower lights
Harmony XVC4 Schneider Electric Ø 40 mm pre-wired monolithic tower lights

Features

An offer unrivalled in content

  • Mounting : support tube mounting (17 mm) and base mounting
  • Degree of protection conforming to EN/IEC 60529 :  IP 54
  • Up to 5 signalling units : Red, Orange, Green,  Blue, Clear
  • Voltage : 24V AC/DC, 100 -240V AC
  • Type of illuminating effect: steady/ and/or flashing
  • Sound level [dB]: 70 to 85 (continuous or intermittant tone)
  • Buzzer in option

Robustness and safety

  • Energy saving design with low power consumption
  • High resistance of LEDs to mechanical shock and vibration
  • CE marking and IEC/EN standard, UL, CSA, CCC and Gost in progress
  • Manufactured in conformity with the requirements of the RoHS (Restriction of Hazardous Substances) European Directive.

Simplicity and speed of installation

  • Simplicity and speed of installation thanks to pre-cabled and pre-assembled products

Benefits

Ø 40 mm

Designed for the food-processing and medical sectors, this monolithic and pre-cabled offer respond to all your distance-view signaling needs. We can produce tailor-made products to suit your specific requirements

Applications

  • XVC4 (40 mm) tower lights are used mainly in the food-processing and medical sectors

Gallery

  • Also available in diameter 60 and 100 mm

Need help?

Need help?

Product Selector

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Center

Help Center

Find support resources for all your needs, in one place.

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings