Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

manual source changeover switch INS250 - 3 poles - 250 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    INS250
    range
    Compact
    device short name
    INS250
    product or component type
    Changeover switch
    device application
    Change source of supply
    range compatibility
    Compact - Compact INS INS250 switch disconnector
    poles description
    3P
    network type
    AC
    DC
    network frequency
    50/60 Hz
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    suitability for isolation
    Yes
    contact position indicator
    Yes
    [Icm] rated short-circuit making capacity
    30 kA 690 V AC 50/60 Hz switch-disconnector alone
    330 kA 690 V AC 50/60 Hz with upstream protection circuit breaker
    Complementary
    transfer switch class
    PC
    number of contact position
    3
    control type
    Direct front rotary handle
    mounting support
    Plate
    Rail
    locking options description
    Padlocking in OFF position
    [Ie] rated operational current
    AC-23A : 250 A AC 50/60 Hz 220/240 V
    AC-22A : 250 A AC 50/60 Hz 440/480 V
    AC-23A : 250 A AC 50/60 Hz 500/525 V
    AC-22A : 250 A AC 50/60 Hz 220/240 V
    AC-22A : 250 A AC 50/60 Hz 500/525 V
    AC-23A : 250 A AC 50/60 Hz 380/415 V
    AC-22A : 250 A AC 50/60 Hz 380/415 V
    DC-22A : 250 A DC 125 V 2 poles in series
    AC-23A : 250 A AC 50/60 Hz 480 V NEMA
    AC-22A : 250 A AC 50/60 Hz 480 V NEMA
    AC-23A : 250 A AC 50/60 Hz 440/480 V
    DC-23A : 250 A DC 125 V 2 poles in series
    AC-23A : 250 A AC 50/60 Hz 660/690 V
    AC-22A : 250 A AC 50/60 Hz 660/690 V
    [Ith] conventional free air thermal current
    250 A ( 60 °C )
    rated duty
    Uninterrupted
    intermittent duty class
    Class 120 - 60 %
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    125 V DC conforming to IEC 60947-3
    690 V AC 50/60 Hz conforming to IEC 60947-3
    750 V AC 50/60 Hz conforming to IEC 60947-3
    750 V DC conforming to IEC 60947-3
    mechanical interlocking
    With mechanical interlocking
    mechanical durability
    15000 cycles
    electrical durability
    AC-22A : 1500 cycles 440 V AC 50/60 Hz
    AC-22A : 1500 cycles 500 V AC 50/60 Hz
    AC-22A : 1500 cycles 690 V AC 50/60 Hz
    AC-23A : 1500 cycles 440 V AC 50/60 Hz
    AC-23A : 1500 cycles 500 V AC 50/60 Hz
    AC-23A : 1500 cycles 690 V AC 50/60 Hz
    DC-22A : 1500 cycles 125 V DC 2 poles in series
    DC-23A : 1500 cycles 125 V DC 2 poles in series
    connection pitch
    45 mm
    [Icw] rated short-time withstand current
    1.8 kA ( 30 s ) conforming to IEC 60947-3
    2.2 kA ( 20 s ) conforming to IEC 60947-3
    4.9 kA ( 3 s ) conforming to IEC 60947-3
    8.5 kA ( 1 s ) conforming to IEC 60947-3
    height
    136 mm
    width
    295 mm
    depth
    131 mm
    product weight
    6.4 kg
    Environment
    standards
    IEC 60947-1
    IEC 60947-3
    product certifications
    CCC
    KEMA-KEUR
    electrical shock protection class
    Class II
    IP degree of protection
    IP40 conforming to IEC 60947-3
    pollution degree
    3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    catalog source changeover system- Compact NS/NSX/INS-INV/Masterpact (Version 2.1)
    TRANSFERPACT SOURCE -CHANGOVER CATALOGUE (Version 1.1)
    CAD
    Date
    Size
    Add to My Documents
    MANUAL SOURCECHANGEOVER SWITCH INTERPACT (Version 1.0)
    Manual source changeover Transferpact FMX250 - 3P - 250 A (Version 1.0)
    Manual sourcechangeover systems Compact INS250 100A to 250A 3P (Version 1.0)
    Manual source changeover Transferpact FMX250 - 3P - 250 A (Version 1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.