ClimaSys CC;ClimaSys;cabinet;Enclosure accessory;ventilation;thermal control;thermostat;Thermal management;NSYCCOTHO
NSYCCOTHO
Temperature setting range : 0 - 60°C
Sensor type Bimetal - 100000 cycles
Multi mounting mode : DIN rail, mounting plate, cross rails
Electrical connection 4 terminals, clamping capacity : 2.5 mm²
Ext Dimensions : 68 x 33 x 44 mm.
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No