Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

**MasterPacT MTZ Active**

Discover the benefits of MasterPacT MTZ Active

Discover the benefits of MasterPacT MTZ Active

Quick access to instruction

By QR code displayed during a trip event.

Hands-free operations

Connect with NFC, Zigbee and Bluetooth remotely.

Phone connectivity screen

Self-diagnostics

Reduce maintenance and repair time.

Quick battery change

Change the battery of control unit from the front directly.

Intuitive visual interface

Operate easily navigating through a clear menu display.

Control unit screens

Streamlined maintenance

Up to 10% time saved.

Enhanced protection

One button of ERMS against arc flash hazards.

Watch our product video Introducing the New MasterPacT MTZ Active – enhancing uptime and safety for your installations.
Explore the new catalog Offering a power range of 630 to 6300 A, three frame sizes, and a breaking capacity of up to 150 kA. Learn more in our latest catalog.
Discover new features Activate ERMS with one press, perform quick diagnostics in case of a trip, and easily swap a trip unit when needed. Download our brochure to learn more about these new features.

Intuitive visual interface

Intuitive visual interface

MasterPacT MTZ

MasterPacT MTZ Active

Ratings
630 to 6300 A in 3 frame sizes
Included
Included
Breaking capacity up to 150 kA
Included
Included
Operating voltage up to 690 V
Included
Included
Protection
Overcurrent protections (LSI)
Included
Included
Ground fault protection
Included
Included
Event log and trip indicator
--
Included
Residual current protection
Included
--
Advanced protections by digital modules
Included
--
MasterPacT MTZ MicroLogic Active References and Spare Parts Catalog - March 2024 - Air Circuit Breakers (1.2)
Function Test and Isolation Module Product Environment Profile (1)
Panel Builders Catalogue Complete solutions for LV Panels and MV Switchgears manufacturing - March 2024
Document downloads Get access all user guides, data sheets and technical information.
Access documentation
Software and firmware Get access all software released, data libraries and hotfixes.
Access software and firmware
Switchboards and Enclosures

Switchboards are the control towers of your power distribution system. They carry out all the smart functions that eventually deliver power availability, safety, and energy efficiency: Protection from all electrical risks and hazards (cable overloads, short circuits, electric shocks, voltage surges, etc.). On-off control of power distribution lines and some loads (e.g. source management, load shedding). Power factor correction, harmonics filtering, and other power quality enhancements. Accurate monitoring and supervision. Electrical switchboards result from the assembly of enclosures with switching, controlling, and monitoring devices: circuit-breakers, switches, contactors, meters, etc. The enclosures come in a large variety of sizes and performance levels, suitable for each application sector: Residential settings to distribute power throughout the house to lights, sockets, and all domestic appliances. Commercial environment to distribute power across building areas such as offices, warehouses, and retail spaces. Industrial areas to distribute power to various machines, equipment, and devices that deliver the manufacturing process. The category of switchboards and enclosures covers the following products: Modular enclosures, for use at downstream levels of power distributions, hosting mainly Acti9 devices. Panel building systems, enabling seamless assembly of intermediate power switchboards, with a large variety of applications and ratings. Original manufactured LV switchboards fulfilling the high power and high service performance needs.

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Center