Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
How to get selection of Altivar 320 (ATV320) ?
The Altivar Machine ATV320 is an IP 20 variable speed drive for three-phase synchronous and asynchronous motors and incorporates functions suitable for the most common applications, including:
>> Material handling
>> Packaging
>> Textiles
>> Hoisting
>> Mechanical actuators
>> Material working

The Altivar Machine ATV320 range of variable speed drives covers motor power ratings from 0.18 kW/ 0.25 HP to 15 kW/20 HP with 4 types of power supply in book and compact control block design:
>> 200 V…240 V single-phase, 0.18 kW/0.25 HP to 2.2 kW/3 HP (ATV320U**M2B, ATV320U**M2C)
>> 200 V…240 V three-phase, 0.18 kW/0.25 HP to 15 kW/20 HP (ATV320***M3C)
>> 380 V…500 V three-phase, 0.37 kW/0.50 HP to 15 kW/20 HP (ATV320U**N4C and ATV320***N4B)
>> 525 V…600 V three-phase, 0.75 kW/1 HP to 15 kW/20 HP (ATV320*S6C)

References ending with “B” indicate that the product has a book control block. The book control block product has a book format up to 4 kW/5 HP (book format is no longer available for 5.5/7 HP to 15 kW/20 HP). References ending with “C" designate that the product has a compact control block and a compact format. For the book format, several drives can be mounted side-by-side to save space.

Schneider Electric Indonesia
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
  • Legal information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings