Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

 

Conext Core XC

Three-phase grid-tie inverter

-

Conext Core XC
  • Features

    High availability and enhanced efficiency from a provider you can trust

    Available in 540, 630 and 680 kVA
    The Conext Core XC Series is a new line of central inverters designed for high efficiency and flexibility for any PV panel type and installation. The Conext Core XC Series has peak efficiencies of 98.9% and its flexibility allows the inverter to be configured with voltage and power outputs up to 680 kW. In addition, the Conext Core XC Series is designed to allow for DC inputs up to 1000 Vdc for longer string lengths. It contains the latest grid management features to meet global utility requirements.



    Benefits

    True bankability
    • Warranty from a trusted partner with over 177 years of experience
    • World leader in industrial power drives, UPS and electrical distribution
    • Strong service infrastructure worldwide to support your global needs

    Higher return on investment
    • Best in class efficiency with 98.9% peak, 98.6% weighted EU
    • Increased uptime due to high reliability and comprehensive globalservice network

    Designed for reliability
    • Robust design through rigorous Custom Reliability Testing

    Flexible
    • Variety of power outputs from 540 kW to 680 kW
    • Full grid management features including voltage/frequency high and low ride through, reactive current
      support, VAR control, and frequency based active power control
    • Configurable firmware to allow for easy adjustments to changing utility requirements

    Easy to service
    • Integrated switchgear using Masterpact NW air circuit breakers
    • Full suite of alarms and troubleshooting tools allow for remote diagnostics

    Easy to install
    • Compact footprint for easy integration into compact enclosures
    • Integrated AC and DC switchgear standard
    • In-built hardware for 1000 VDC start-up and LVRT features

    Applications

    • Large commercial
    • Centralised PV plants