Indonesia (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

XUJK803538 Product picture Schneider Electric

View all OsiSense XU

OsiSense XU - XUJK803538

General purpose

XUJK803538 Product picture Schneider Electric
View all OsiSense XU
OsiSense XU - XUJK803538
General purpose

photo-electric sensor - XUJ - diffuse - analog - Sn 0.8m - 12..24VDC - terminals

Show more characteristics >
  • Price
    5146900.00 IDR
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUJ
    sensor design
    Compact
    detection system
    Diffuse
    material
    Plastic
    line of sight type
    Axial
    type of output signal
    Analogue
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    analogue output range
    4...20 mA, drift < 5 % for temperature between 0 and + 40 °C
    electrical connection
    Screw-clamp terminals, 1 x 2.5...2 x 1.5 mm²
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    0.2...0.8 m diffuse
    Complementary
    enclosure material
    PEI
    maximum sensing distance
    0.8 m
    output type
    Solid state
    add on output
    With analogue output
    wire insulation material
    PVC
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    20...30 V DC
    output voltage
    0...10 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    delay first up
    < 15 ms
    delay response
    < 2 ms
    delay recovery
    < 2 ms
    setting-up
    Without sensitivity adjustment
    depth
    50 mm
    height
    50 mm
    width
    18 mm
    product weight
    0.07 kg
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Osiris specific application - Diffuse - Ref. XUJK803538
    Osiris specific application - Diffuse - Ref. XUJK803538
    Certificate
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    LED
    (2)
    11P cable gland
    (3)
    1 elongated hole Ø 4.2 x 14
    (4)
    Front fixing (Ø 4 screws and inserts included)


  • Connections and Schema

    Wiring Schemes
    Diffuse System

    Current Output


    1 :
    (-)
    3 :
    (+)
    5 :
    Output current
    6 :
    (-)

    Voltage Output


    1 :
    (-)
    3 :
    (+)
    4 :
    Output voltage
    6 :
    (-)


  • Performance Curves

    Curves
    Output Signal (Related to Distance of Object). Test Performed with 20 x 20 cm, White 90% Object

    Output Current


    Output Voltage


    (1)
    Forbidden zone