Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website, for company information.

Choose another country or region

XUK5APANL2 Product picture Schneider Electric

View all OsiSense XU

OsiSense XU - XUK5APANL2

General purpose

XUK5APANL2 Product picture Schneider Electric
View all OsiSense XU
OsiSense XU - XUK5APANL2
General purpose

photo-electric sensor - XUK - diffuse - Sn 1m - 12..24VDC - cable 2m

Show more characteristics >
  • Price
    818950.00 IDR
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Infrared diffuse
    [Sn] nominal sensing distance
    1 m diffuse
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    1.5 m diffuse
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    voltage drop
    <= 1.5 V (closed state)
    current consumption
    <= 35 mA (no-load)
    delay first up
    < 15 ms
    delay response
    < 2 ms
    delay recovery
    < 2 ms
    setting-up
    Without sensitivity adjustment
    depth
    50 mm
    height
    50 mm
    width
    18 mm
    product weight
    0.07 kg
    Environment
    product certifications
    CE
    CSA
    UL
    ambient air temperature for operation
    -25...55 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Product environmental
    Date
    Size
    Add to My Documents
    Date 1/19/16
    Size 768.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Schemes
    PNP Outputs


    BN :
    Brown
    BU :
    Blue
    BK :
    Black


  • Performance Curves

    Detection Curves


    1 :
    White 90%
    2 :
    Grey 18%

    Object 10 x 10 cm