Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Prisma P

LV Switchboards up to 4000A

Solution for tested low voltage switchboards up to 4000A

Prisma P
  • Fitur

    • Prisma P: kit solutions for tested and IEC 61439-1&2 compliant low voltage electrical distribution switchboards
    • Cubicles for electrical switchboards up to 4000A, Icw 100kA rms/1s
    • Technical data:
      - Distribution system: horizontal and vertical busbars in a lateral compartment or at the rear of the cubicle
      - Metal enclosures: steel metal sheet with electrophoresis treatment + hot-polymerised polyester epoxy powder
      - Color white RAL 9001
      - Degree of protection IP30 to IP55
      - Degree of protection against mechanical impacts IK07 and IK10
    • Dimensions
      - height: 2000 mm
      - width: 800 mm (for functional units with vertical busbars), 650 mm (for functional units), 400 mm (for functional units or cable ducts), 300 mm (for cable ducts)
      - depth: 400 mm, 600 mm


    Keuntungan

    Pooling our energies for building safety

    • Prisma P contributes to optimum safety of persons as well as to high reliability and continuity of service of the electrical installation.
      - All components (switchgears, busbars, distribution blocks, prefabricated connections, etc.) are rated and coordinated for joint operation.
      - All the most demanding switchboard configurations have been tested and are IEC standard compliant.
    • Prisma P allows production of optimised, safe and simple switchboards to exactly meet your needs.
    • Prisma P can be upgraded easily at any time without its original performance being affected, thanks to prefabricated and modular design.
    • Prisma P is designed and manufactured in France, and available world-wide.

    Aplikasi

    Low voltage distribution and control switchboards for commercial and industrial buildings

    • Data and Telecom (data centres, server rooms, telecom networks)
    • Retail (multi users centres, chain and independent retails)
    • Hospitality (hotels, collective residences)
    • Industrial buildings (non critical process, logistic, agricultural)
    • Health (hospitals, clinics, nursery houses)
    • Offices
    • Education
    • Sports
    • Leisure and culture