Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08518 Product picture Schneider Electric

08518

Green premium brand logo
08518 Product picture Schneider Electric
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product name
    Prisma P
    IP degree of protection
    IP30
    product or component type
    Door
    enclosure mounting
    Floor-standing
    type of door
    Plain
    provided equipment
    door
    handle
    keylock (key 405)
    other keylock and insert to be ordered separately
    2 hinge
    barrier 150 mm for the side compartment
    finishing accessory
    Complementary
    door opening side
    Reversible
    number of locks
    2
    door opening angle
    120 °
    installation description
    Cubicle - width 800 mm
    Cubicle - width 650 + 150 mm
    number of vertical modules [50 mm]
    36
    enclosure material
    Treated sheet steel
    quantity per set
    Set of 1
    height
    2000 mm
    width
    800 mm
    depth
    30 mm
    net weight
    24.92 kg
    surface finish
    Smooth
    Matt
    colour
    White (RAL 9001)
    Environment
    IK degree of protection
    IK08 conforming to EN/IEC 62262
    standards
    IEC 61439-1
    IEC 61439-2
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    24.92 kg
    Package 1 Height
    5.5 cm
    Package 1 width
    80.5 cm
    Package 1 Length
    203.5 cm
    Unit Type of Package 2
    P2M
    Number of Units in Package 2
    10
    Package 2 Weight
    249.3 kg
    Package 2 Height
    90 cm
    Package 2 width
    120 cm
    Package 2 Length
    202 cm
    Unit Type of Package 3
    PAL
    Number of Units in Package 3
    10
    Package 3 Weight
    249.3 kg
    Package 3 Height
    90 cm
    Package 3 width
    202 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 01/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    IP30 PLAIN DOOR W800 (Version 1.0)
    Files in document
    stp
    404.9 KB
    zip
    130.1 KB
    prp.document.label.format zip
    Size 535.1 KB
    Date 25/09/13
    Files in document
    stp
    404.9 KB
    zip
    130.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 28/02/20
    prp.document.label.format pdf
    Size 7.2 MB
    Date 20/09/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08518 : IP30 PLAIN DOOR W800
    Description
    IP30 PLAIN DOOR W800
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    IP30 PLAIN DOOR W800
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 16/01/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08518 : IP30 PLAIN DOOR W800
    Description
    IP30 PLAIN DOOR W800
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    IP30 PLAIN DOOR W800
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 10/04/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08518 : IP30 PLAIN DOOR W800
    Description
    IP30 PLAIN DOOR W800
    prp.document.label.format pdf
    Size 195.3 KB
    Date 14/07/20
    Description
    IP30 PLAIN DOOR W800
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.