Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Prisma
08564 Product picture Schneider Electric

08564

Green premium brand logo
08564 Product picture Schneider Electric
08564
Green premium brand logo

HINGED FR.PLATE SUP.FRAME W400

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Prisma
    product name
    Prisma P
    product or component type
    Hinged front plate support frame
    Complementary
    enclosure/cubicle description
    Cubicle duct - width 400 mm
    number of vertical modules [50 mm]
    36
    height
    2000 mm
    width
    400 mm
    net weight
    5.18 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White (RAL 9001)
    Environment
    standards
    IEC 62208
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.18 kg
    Package 1 Height
    5.5 cm
    Package 1 width
    33 cm
    Package 1 Length
    190 cm
    Unit Type of Package 2
    P2M
    Number of Units in Package 2
    15
    Package 2 Weight
    77.7 kg
    Package 2 Height
    42 cm
    Package 2 width
    120 cm
    Package 2 Length
    200 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 110.3 MB
    Date 01/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    HINGED FR.PLATE SUP.FRAME W400 (Version 1.0)
    Files in document
    stp
    474.1 KB
    zip
    268.2 KB
    prp.document.label.format zip
    Size 742.3 KB
    Date 13/08/13
    Files in document
    stp
    474.1 KB
    zip
    268.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.6 MB
    Date 28/02/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    08564 : HINGED FR.PLATE SUP.FRAME W400
    Description
    HINGED FR.PLATE SUP.FRAME W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    HINGED FR.PLATE SUP.FRAME W400
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 297.9 KB
    Date 16/01/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    08564 : HINGED FR.PLATE SUP.FRAME W400
    Description
    HINGED FR.PLATE SUP.FRAME W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    HINGED FR.PLATE SUP.FRAME W400
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 10/04/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    08564 : HINGED FR.PLATE SUP.FRAME W400
    Description
    HINGED FR.PLATE SUP.FRAME W400
    prp.document.label.format pdf
    Size 195.3 KB
    Date 02/07/20
    Description
    HINGED FR.PLATE SUP.FRAME W400
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.