Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS > 630A
34636 Product picture Schneider Electric
Discontinued

34636

34636 Product picture Schneider Electric
Discontinued
34636

circuit breaker Compact NS125E - TMD - 16 A - 3 poles 3d

Show more characteristics
34636  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Compact NS100...630
    product or component type
    Circuit breaker
    device short name
    Compact NS125E
    circuit breaker name
    Compact NS125E
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    network type
    DC
    AC
    network frequency
    50/60 Hz
    [In] rated current
    125 A at 40 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    E
    breaking capacity
    5 kA at 240 V AC 50/60 Hz conforming to NEMA AB1 HIC
    5 kA at 480 V AC 50/60 Hz conforming to NEMA AB1 HIC
    10 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    16 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    3 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    5 kA at 415 V AC 50/60 Hz conforming to IEC 60947-2
    5 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    8 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
    12.5 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    16 A at 40 °C
    protection type
    Short-circuit protection (magnetic)
    Overload protection (thermal)
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    10000 cycles
    electrical durability
    6000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    long time pick-up adjustment type Ir
    Fixed
    long time pick-up adjustment range
    0.8...1 x In
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    190 A
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    LCIE
    ASTA
    ASEFA
    KEMA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Packing Units
    Package 1 Weight
    1.740 kg
    Package 1 Height
    1.100 dm
    Package 1 width
    1.380 dm
    Package 1 Length
    1.720 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.