Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Varplus
51317 Product picture Schneider Electric

51317

51317 Product picture Schneider Electric
51317

capacitor - Varplus2 - 400/415V - slightly polluted network - 10kvar

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Varplus²
    device short name
    Capacitor
    network frequency
    60 Hz
    50 Hz
    capacitor technology
    3P capacitor
    reactive power rating
    10 kvar for 400 V AC 50 Hz slightly polluted
    12 kvar for 400 V AC 60 Hz slightly polluted
    13 kvar for 415 V AC 60 Hz slightly polluted
    12.3 kvar for 525 V AC 50 Hz slightly polluted
    10.75 kvar for 415 V AC 50 Hz slightly polluted
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    400 V AC 60 Hz
    415 V AC 60 Hz
    network pollution level
    Slightly polluted (0…15 %) at 525 V 50 Hz
    Slightly polluted (0…15 %) at 400 V 50/60 Hz
    Slightly polluted (0…15 %) at 415 V 50/60 Hz
    Complementary
    capacitor protection
    High current fault protection by HRC cartridge
    Low current fault protection by combination of single phase internal overpressure device with the HRC fuse
    capacitor voltage
    415 V AC, 50 Hz
    415 V AC, 60 Hz
    550 V AC, 50 Hz
    power losses
    < 0.5 W/kVAr discharge resistors included
    capacitance tolerance
    - 5 % to 10 %
    rated short-duration power frequency withstand voltage
    4 kV 50 Hz 1 minute
    4 kV 60 Hz 1 minute
    [Uimp] rated impulse withstand voltage
    15 kV 1.2/50 µs
    voltage test
    2.15 x Un ( 10 s )
    [Ures] residual voltage
    50 V 1 minute with internally fitted discharge resistors
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.3 x I1 permanently conforming to IEC 60831
    type of installation
    Indoor installation
    colour code
    Base: RAL 7030
    Cover: RAL 7030
    Elements: RAL 9005
    connections - terminals
    M8 rods3 cable(s) at 360°
    earth circuit
    Not mandatory
    height
    229.5 mm
    width
    220.5 mm
    depth
    97 mm
    product weight
    2.1 kg
    Environment
    standards
    IEC 60831-2
    IEC 60831-1
    CSA C22.2
    UL 810
    product certifications
    CSA
    UL
    IP degree of protection
    IP00 without cover
    IP20 with protective cover
    IP42 with protective cover and cable glands
    temperature class
    D
    ambient air temperature for operation
    -25…55 °C
    average ambient air temperature for operation
    35 °C (average over 1 year)
    45 °C (average over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.3 KB
    Date 16/05/06
    Size pdf
    Size 613.9 KB
    Date 11/05/06
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 104.9 KB
    Date 30/11/11
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /