Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all Varplus
51383 Product picture Schneider Electric

51383

51383 Product picture Schneider Electric
51383

capacitor - Varplus2 - 480/525V - slightly polluted network - 12.5kvar

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Varplus²
    device short name
    Capacitor
    network frequency
    60 Hz
    50 Hz
    capacitor technology
    3P capacitor
    reactive power rating
    15 kvar for 480 V AC 60 Hz slightly polluted
    15 kvar for 480 V AC 60 Hz polluted
    15 kvar for 480 V AC 60 Hz highly polluted
    network rated voltage
    480 V AC 60 Hz
    525 V AC 50 Hz
    network pollution level
    Highly polluted with detuned reactor (25…50 %) at 480 V 60 Hz
    Polluted (15…25 %) at 480 V 60 Hz
    Slightly polluted (0…15 %) at 480 V 60 Hz
    tuning order
    3.8 turning frequency: 190 Hz, impedance: 0,0692 50 Hz
    4.3 turning frequency: 215 Hz, impedance: 0,054 50 Hz
    2.7 turning frequency: 135 Hz, impedance: 0,137 50 Hz
    Complementary
    capacitor protection
    High current fault protection by HRC cartridge
    Low current fault protection by combination of single phase internal overpressure device with the HRC fuse
    capacitor voltage
    550 V AC, 50 Hz
    550 V AC, 60 Hz
    550 V AC, 60 Hz with detuned reactor
    690 V AC, 50 Hz with detuned reactor
    power losses
    < 0.5 W/kVAr discharge resistors included
    capacitance tolerance
    - 5 % to 10 %
    rated short-duration power frequency withstand voltage
    4 kV 50 Hz 1 minute
    4 kV 60 Hz 1 minute
    [Uimp] rated impulse withstand voltage
    15 kV 1.2/50 µs
    voltage test
    2.15 x Un ( 10 s )
    [Ures] residual voltage
    50 V 1 minute with internally fitted discharge resistors
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.3 x I1 permanently conforming to IEC 60831
    type of installation
    Indoor installation
    colour code
    Base: RAL 7030
    Cover: RAL 7030
    Elements: RAL 9005
    connections - terminals
    M8 rods3 cable(s) at 360°
    earth circuit
    Not mandatory
    height
    229.5 mm
    width
    220.5 mm
    depth
    97 mm
    product weight
    2.1 kg
    Environment
    standards
    CSA C22.2
    IEC 60831-1
    UL 810
    IEC 60831-2
    product certifications
    UL
    CSA
    IP degree of protection
    IP00 without cover
    IP20 with protective cover
    IP42 with protective cover and cable glands
    temperature class
    D
    ambient air temperature for operation
    -25…55 °C
    average ambient air temperature for operation
    35 °C (average over 1 year)
    45 °C (average over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.3 KB
    Date 16/05/06
    Size pdf
    Size 613.9 KB
    Date 11/05/06
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 104.9 KB
    Date 30/11/11
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /