Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Rack Containment
ACCS1005 Product picture Schneider Electric

ACCS1005

Green premium brand logo Product Logo
ACCS1005 Product picture Schneider Electric
ACCS1005
Green premium brand logo Product Logo

APC Rack Air Containment Front Assembly for NetShelter SX 42U 600mm Wide

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 2 Weeks
    General
    provided equipment
    Installation guide
    Physical
    colour
    Black
    depth
    19.6 cm
    height
    191.1 cm
    net weight
    21.64 kg
    width
    60 cm
    Packing Units
    Package 1 Weight
    29.82 kg
    Package 1 Height
    15.2 cm
    Package 1 width
    50.8 cm
    Package 1 Length
    203.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Lead free
    Yes
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English7
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 183 KB
    Date 16/01/08
    Description
    Product Overview
    prp.document.label.format zip
    Size 811.4 KB
    Date 22/12/06
    Files in document
    pdf
    393.5 KB
    pdf
    417.9 KB
    Description
    Installation
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACCS1005 - RAC Front Assembly for NSH SX 42U 600mm Wide (Version V1)
    Files in document
    pdf
    456.4 KB
    zip
    569.7 KB
    Description
    Cooling Solutions, Thermal Containment
    prp.document.label.format zip
    Size 1 MB
    Date 29/09/14
    Files in document
    pdf
    456.4 KB
    zip
    569.7 KB
    Description
    Cooling Solutions, Thermal Containment
    prp.document.label.format zip
    Size 71.7 KB
    Date 21/12/10
    Description
    Cooling Solutions
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Rack Air Containment Application Guidelines and Approved Configurations (Version V3)
    Files in document
    pdf
    172 KB
    zip
    393.1 KB
    Description
    The Rack Air Containment System (RACS) is a modular front and rear plenum for use in isolating the supply and return air between an APC Netshelter SX rack enclosure and an APC InRow™ cooling solution. The containment system is designed to create a separate environment for air distribution in order to prevent mixing of hot and cold air streams, resulting in a more predictable cooling pattern. The modular design and ability to retrofit to an existing Netshelter SX rack enables medium to high density racks to be cooled in an autonomous environment without overcooling the room mixed with lower density loads.
    prp.document.label.format zip
    Size 565.1 KB
    Date 25/03/11
    Files in document
    pdf
    172 KB
    zip
    393.1 KB
    Description
    The Rack Air Containment System (RACS) is a modular front and rear plenum for use in isolating the supply and return air between an APC Netshelter SX rack enclosure and an APC InRow™ cooling solution. The containment system is designed to create a separate environment for air distribution in order to prevent mixing of hot and cold air streams, resulting in a more predictable cooling pattern. The modular design and ability to retrofit to an existing Netshelter SX rack enables medium to high density racks to be cooled in an autonomous environment without overcooling the room mixed with lower density loads.
    Guidelines for Using Rack Air Containment System with InfraStruXure InRow SC (Version V0)
    Files in document
    pdf
    135.5 KB
    zip
    113.8 KB
    Description
    The InfraStruXure® InRow™ SC (ACSC100 and ACSC101) is a self-contained air conditioner for server rooms and wiring closets. This application note provides guidelines for using the Rack Air Containment System (RACS) with these units. Additional information regarding RACS with InRow units can be found in Application Note AN-90.
    prp.document.label.format zip
    Size 249.4 KB
    Date 09/03/07
    Files in document
    pdf
    135.5 KB
    zip
    113.8 KB
    Description
    The InfraStruXure® InRow™ SC (ACSC100 and ACSC101) is a self-contained air conditioner for server rooms and wiring closets. This application note provides guidelines for using the Rack Air Containment System (RACS) with these units. Additional information regarding RACS with InRow units can be found in Application Note AN-90.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACCS1005 : ACCS1005_ROHS_DECLARATION
    Description
    ACCS1005_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 08/07/20
    Description
    ACCS1005_ROHS_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.