Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Rack Containment
ACCS1006 Product picture Schneider Electric

ACCS1006

Green premium brand logo Product Logo
ACCS1006 Product picture Schneider Electric
ACCS1006
Green premium brand logo Product Logo

APC Rack Air Containment Rear Assembly for NetShelter SX 42U 750mm Wide

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 2 Weeks
    General
    provided equipment
    Installation guide
    Physical
    number of rack unit
    42U
    colour
    Black
    depth
    19.6 cm
    height
    191.1 cm
    net weight
    25.6 kg
    width
    75 cm
    Packing Units
    Package 1 Weight
    33.41 kg
    Package 1 Height
    15.2 cm
    Package 1 width
    66 cm
    Package 1 Length
    203.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Lead free
    Yes
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Rack Air Containment Rear Assembly for 42-U 750-mm Wide NetShelter SX (ACCS1006) - Installation (Version V0)
    Description
    Installation instructions for a rack air rear containment assembly
    prp.document.label.format pdf
    Size 429.2 KB
    Date 16/01/08
    Description
    Installation instructions for a rack air rear containment assembly
    prp.document.label.format pdf
    Size 183 KB
    Date 16/01/08
    Description
    Product Overview
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACCS1006 - RAC Rear Assembly for 42U 750mm wide Netshelter SX (Version V1)
    Files in document
    pdf
    655 KB
    zip
    897.7 KB
    Description
    Cooling Solutions, Thermal Containment
    prp.document.label.format zip
    Size 1.5 MB
    Date 29/09/14
    Files in document
    pdf
    655 KB
    zip
    897.7 KB
    Description
    Cooling Solutions, Thermal Containment
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Guidelines for Using Rack Air Containment System with InfraStruXure InRow SC (Version V0)
    Files in document
    pdf
    135.5 KB
    zip
    113.8 KB
    Description
    The InfraStruXure® InRow™ SC (ACSC100 and ACSC101) is a self-contained air conditioner for server rooms and wiring closets. This application note provides guidelines for using the Rack Air Containment System (RACS) with these units. Additional information regarding RACS with InRow units can be found in Application Note AN-90.
    prp.document.label.format zip
    Size 249.4 KB
    Date 09/03/07
    Files in document
    pdf
    135.5 KB
    zip
    113.8 KB
    Description
    The InfraStruXure® InRow™ SC (ACSC100 and ACSC101) is a self-contained air conditioner for server rooms and wiring closets. This application note provides guidelines for using the Rack Air Containment System (RACS) with these units. Additional information regarding RACS with InRow units can be found in Application Note AN-90.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACCS1006 : APC Rack Air Containment Rear Assembly for NetShelter SX 42U 750mm Wide
    Description
    APC Rack Air Containment Rear Assembly for NetShelter SX 42U 750mm Wide
    prp.document.label.format pdf
    Size 195.3 KB
    Date 03/07/20
    Description
    APC Rack Air Containment Rear Assembly for NetShelter SX 42U 750mm Wide
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.