Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Ultimate
GUG10IW Product picture Schneider Electric

GUG10IW

GUG10IW Product picture Schneider Electric
GUG10IW

Ultimate Screwless flat plate - switch module - 1 gang - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Ultimate
    range
    Ultimate
    device application
    Control
    aesthetic name
    Screwless flat plate
    product or component type
    Switch module
    control type
    Rocker
    switch function
    2-way
    rated current
    10 AX at 230 V AC
    Complementary
    connections - terminals
    Snap-on
    material
    Thermoplastic
    quantity per set
    Set of 1
    number of gangs
    1 gang
    device mounting
    Wall mounted
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.5 MB
    Date 01/07/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GUG10IW : Ultimate Screwless flat plate - switch module - 1 gang - white
    Description
    Ultimate Screwless flat plate - switch module - 1 gang - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    Ultimate Screwless flat plate - switch module - 1 gang - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG10IW : Ultimate Screwless flat plate - switch module - 1 gang - white
    Description
    Ultimate Screwless flat plate - switch module - 1 gang - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    Ultimate Screwless flat plate - switch module - 1 gang - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GUG10IW : Ultimate Screwless flat plate - switch module - 1 gang - white
    Description
    Ultimate Screwless flat plate - switch module - 1 gang - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 15/07/20
    Description
    Ultimate Screwless flat plate - switch module - 1 gang - white
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.