Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Profil
KT4F Product picture Schneider Electric

KT4F

KT4F Product picture Schneider Electric
KT4F

front panel with location for emergency stop unit - 4 cut-outs

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Profil
    product or component type
    Front panel
    additional information
    With location for emergency stop unit
    device short name
    KT
    number of cut-out
    4 cut-outs
    Complementary
    product destination
    For Harmony XB4 and XB5 push-buttons, switches and pilot lights
    marking
    CE
    net weight
    0.242 kg
    Environment
    standards
    IEC 60947-5-1
    CSA C22.2 No 14
    IEC 60947-1
    UL 508
    product certifications
    UL
    CSA
    electrical shock protection class
    Class I fitted with XB4B units conforming to EN/IEC 61140
    Class II fitted with XB5A units conforming to EN/IEC 61140
    IP degree of protection
    IP65
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    15 gn (f = 10…500 Hz)all units except mushroom head push-buttons conforming to IEC 60068-2-6
    5 gn (f = 10…500 Hz)mushroom head push-buttons conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms (mushroom head push-buttons) conforming to IEC 60068-2-27
    50 gn for 11 ms (all functions except mushroom head push-buttons) conforming to IEC 60068-2-27
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Front panels only with 3 locations + 1 location foremergency stop unit (Version 1.0)
    Files in document
    dwg
    35.8 KB
    dwf
    1.6 KB
    dxf
    41.1 KB
    wmf
    5.9 KB
    prp.document.label.format zip
    Size 84.4 KB
    Date 29/11/06
    Files in document
    dwg
    35.8 KB
    dwf
    1.6 KB
    dxf
    41.1 KB
    wmf
    5.9 KB
    Front panels only with locations + 1 location foremergency stop unit (Version 1.0)
    Files in document
    dwg
    34.1 KB
    dwf
    913 B
    dxf
    37 KB
    wmf
    2.1 KB
    prp.document.label.format zip
    Size 74.2 KB
    Date 29/11/06
    Files in document
    dwg
    34.1 KB
    dwf
    913 B
    dxf
    37 KB
    wmf
    2.1 KB
    Front panels only with 3 locations + 1 location foremergency stop unit (Version 1.0)
    Files in document
    dwg
    37.1 KB
    dwf
    3 KB
    dxf
    45 KB
    wmf
    7.3 KB
    prp.document.label.format zip
    Size 92.4 KB
    Date 29/11/06
    Files in document
    dwg
    37.1 KB
    dwf
    3 KB
    dxf
    45 KB
    wmf
    7.3 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 203.8 KB
    Date 01/06/00
    Description
    Printed circuits. Connecting diagram
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.