
Roll over image to zoom in

NSYSUCR90100
"Used for the creation of structures inside the enclosure."
"Cross-rails available in three sizes: 40 mm (one row), 65 mm (two rows) and 90 mm (three rows)."
"Each row is perforated every 25 mm with a 5.2 mm diameter hole"
"A 11x13 mm cutout which enables fixing by means of M6 self-tapping screws, ref"
"Equipment are fixed by means of caged nuts or self-tapping screws, Material: Zinc-coated steel"
Environmental Data
Total lifecycle Carbon footprint
19
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
98
Take-back
Yes