Ireland
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thalassa PLM
NSYTC6ME Product picture Schneider Electric

NSYTC6ME

Green premium brand logo
NSYTC6ME Product picture Schneider Electric
NSYTC6ME
Green premium brand logo

Spacial SFX - SMX enclosures - 6mm square insert for retractable handle

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Lock insert
    Complementary
    accessory / separate part type
    Insert for lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on handle
    range compatibility
    Spacial SMX
    Spacial SFX
    Thalassa PLM
    Thalassa PLD
    device composition
    1 shape insert
    quantity per set
    Set of 1
    material
    Enclosure: stainless steel
    lock type
    Lock 6 mm square insert
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
    Description
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 21/12/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
    Description
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
    Description
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
    Size pdf
    Size 195.3 KB
    Date 13/11/19
    Description
    Spacial SFX - SMX enclosures - 6mm square insert for retractable handle
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 13/12/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /