Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.
Image of SRT1500UXI-NCLI EU RoHS Declaration

SRT1500UXI-NCLI EU RoHS Declaration

APC Smart-UPS On-Line, 1500VA, Rackmount 2U, 230V, 8x C13 IEC outlets, Network Card, W/ rail kit, Used W/O Lithium-ion external battery

Date: Oct 13 2025 | Type: Declaration of Conformity (Sustainability)
Languages: English
Document Reference: SRT1500UXI-NCLI_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
SRT1500UXI-NCLI_ROHS_DECLARATION_IL_en-GB.pdf