Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the cable references using an HE10 Connector for connecting discrete input/output modules to TELEFAST interfaces .
Connecting discrete input/output modules to TELEFAST interfaces for connecting and adapting fast wiring HE10 connectors, is done with the aid of:
  • a 28 gauge multi-stranded sheathed cable (0.08 mm2);
  • a 22 gauge connection cable (0.34 mm 2).

TSX CDP 102/202/302 Connection Cable

The 28 gauge connection cable (0.08 mm2) comes in three different lengths:
  • 3 ft 3.4 in length: TSX CDP 102,
  • 6 ft 6.8 in length: TSX CDP 202,
  • 9 ft 10.2 in length: TSX CDP 302.
This cable is made up of 2 HE10 connectors and a multi-stranded sheathed ribbon cable, where each wire has a cross-section area of 0.08 mm2.
Given the small area of each of the wires, you are advised to only use it for low current inputs or outputs (< 100 mA per input or output).


TSX CDP 053/103/203/303/503 Connection Cable

The 22 gauge connection cable (0.34 mm2) comes in five different lengths:
  • 1 ft 7.7 in length: TSX CDP 053,
  • 3 ft 3.4 in length: TSX CDP 103,
  • 6 ft 6.8 in length: TSX CDP 203,
  • 9 ft 10.2 in length: TSX CDP 303,
  • 16 ft 5 in length: TSX CDP 503.

This cable is made up of 2 sheathed HE10 connectors, and a cable with a cross-section of 0.34 mm 2, which can take higher currents (> 500 mA).

Schneider Electric India
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
  • Contact support - +1800-103-0011
  • Price List
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings