Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the characteristics of analog output module of PM2000 series meter
Analogue outputs

Scale:  4-20 mA
Load impedance:  =600 O
Update rate:  1 s
Accuracy:  1 % of Full scale at ambient temp
Voltage ratings:  Typical 12 V (max 30 V)
Power Consumption:  <1.5 W
Isolation:  2.5 kV RMS
Supported models:  Available as default feature in PM2125/ PM2225 and Expandable option in PM2130/ PM2230 meter model
Application:  Analogue outputs can be associated to 40 different instantaneous parameters
Display and communication:  Available on PM2230 (LCD type). In PM2130 meter, data is available through communication only
Set-up & configuration:  Through ION set-up software utility tool

Schneider Electric India
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
  • Contact support - +1800-103-0011
  • Price List
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings