How can we help you today?

What are all standard and general characteristics applies to toroids for VigiPact and Vigilhom concerning the environment?

· Conform to IEC 60947-2 Annex M for the toroid and the associated relay.
· Conform to UL 1053 and CSA C22.2 N°144
· Relative humidity, IEC 60068-2-30, 55 °C / 95 % RH / 28 cycles.
· Damp heat in operation, IEC 60068-2-56, 48 hrs, environment category C2.
· Salt mist, IEC 60068-2-52, test KB, severity 2
· Vibration, IEC 60068-2-6 covered by Véritas and Lloyds.
· flammability, IEC 695-2-1/1, incandescent wire test.
· Pollution degree, IEC 60664-1

Schneider Electric India
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
  • Contact support - +1800-103-0011
  • Price List
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings