DPN N Vigi RCBO
Act 9 DPN N Vigi RCCB with Over Current Protection (RCBO) up to 40A
Products
Overview
Features
- Nominal current: 6A to 40A
- Tripping Curve: C
- 30mA sensitivity: additional protection against direct contact (in accordance with IEC 364)
- 300mA sensitivities: additional protection against fire and indirect contact (in accordance with IEC 364)
- Class AC - for normal installation
- Class Si (New) - for electrically disturbed networks (with harmonics, pulsating DC components etc.) & for harsh environments (presence of corrosive atmosphere, chemical gases, humid location etc)
- Conforms to IEC/EN 61009-1
- CE marked
- Suitable for additional Protection and Indication auxiliaries: ON/OFF, Trip, Shunt trip, Undervoltage trip, Overvoltage trip, Communication Auxiliary
Benefits
- Compact 2poles 2module version
- Easy monitoring: Earth fault indication on front face
- Immunity against nuisance tripping
- New SI RCDs offers enhanced immunity to electrical disturbances and polluted & corrosive environments
- Ensures no accidental contact with live part – Finger-proof IP-20 terminals
- Avoids false insertion of cables and loose termination with Pull up terminals
- 100% recyclable & recoverable materials.
Applications
- Protection in all industrial and commercial buildings against:
- Electrocution (in accordance with installation standard IEC 60364 and national standards)
- The risk of fire due to current leakage into building electrical installations.
- Protection of wires and cables against Overload and Short Circuit current fault
