Canalis KDP
Flexible busbar trunking for lighting distribution
Products
Overview
Features
- Due to its flexible design, Canalis KDP busbar trunking simplifies routing and thus, reduces design and installation times. It is the optimum solution for installations with false ceilings or floors
- Length of busbar trunking components: 24m roll or 192m winder
- Rated service current:20A
- Permissible rated peak current:3,6kA
- Rated tape off units current:10 and 16A
- Rated insulating voltage:690V
- Number of conductors:2 or 4 + PE
- Centre to centre distance between tape off units:1,2m to 3m
- Centre to centre distance between tape off units:1,2m to 3m
- Protection index:IP55
- Regulations:compliant with IEC 60439-2
Benefits
- Modular, economic and upgradeable system
- Quick and easy assembly
- Flexible:access points available wherever they are required
- Compact:easy to fit in a hanging ceiling or raised floor
- Halogen free:Canalis does not realise any fumes or toxic gases in the event of fire
- High protection index IP 55 for all types of buildings
- Dismantled, re-used and and entirely recyclable
Applications
- Industrial buildings:small industrial site, local small contractor, warehouse
- Commercial centers:boutique, cafe restaurant, hotel
- Tertiary buildings:offices for industrial or commercial surface, professionals’ cabinets, schools, elderly people’s homes
