Canalis KBX
High intensity lighting busbars
Products
Overview
Features
- Canalis KBX is the most cost-effective solution for high intensity lightings system. The competitiveness and aesthetics of Canalis KBX busbar trunking, with built-in luminaires, are unmatched. It is the optimum solution for intensely lighted stores and buildings.
- Length of busbar trunking components:1,5m or 3m
- Rated busbar trunking current:25A
- Rated insulating voltage:400V
- Number of active conductors:4 conductors
- Protection index:IP20
- Colour:white
Benefits
- The most cost-effective solution when lights have to be installed in a line
- Uniform and powerful lighting levels
- Quick and simple installation
- Perfectly aligned lights:a guide system ensures that the components are perfectly rigid
- Halogen free:Canalis does not realise any fumes or toxic gases in the event of fire
Applications
- Commercial centers:shops, shopping arcades, supermarkets, …..
- Tertiary buildings:schools, sports rooms, …..
