Modicon M310
High performance embedded EtherCAT motion controller
Products
Overview
Features
About M310 Features
High performance
- CPU performance:3.3 ns/inst
- Sync axis control period:16 Axis(250us),32 Axis(0.5ms),64 Axis(1ms)
- Support the MC function block and function for encapsulation.
Local IO
- 18 DI(8 Fast Inputs/ 6 Touch probe Inputs / 4 HSC single channel)
- 8 DO (8 Fast Outputs)
Embedded Features
- 2 Independent Ethernet with RJ45 ports at 1Gbit/s, support EtherNet/IP,Modbus TCP,OPC UA
- 1 EtherCAT with RJ45 port ao 100Mbit/s
- 2 Serial Lines(1 RS485/1 RS232C),support Modbus RTU/ASCII
- 1 CANopen at 1Mbit/s,support CANopen master
- 1 Master encoder/2 encoders(incremental)
About M310M Features
Compact design
- The product dimensions are H 100 mm*W 60 mm*D 85mm, suitable for various installation space limitations
- Removable spring terminal blocks for embedded IOs
Flexible expansion
- 2 expansion slots can enrich IO and communication interfaces
- Local and remote IO architecture with TM3 IO modules: 7 local modules +7 remote modules (using transmitter/receiver)
- Distributed IO architecture with bus couplers, 14 TM3 IO modules per each TM3 bus coupler
Embedded Features
- 2 Ethernet with RJ45 ports at 100Mbit/s, support EtherNet/IP,Modbus TCP,OPC UA
- 1 EtherCAT with RJ45 port at 100Mbit/s,support 8 or 16 EtherCAT synchronized axes
- 1 Serial Lines(1 isolated RS485),support Modbus RTU/ASCII
- 8 fast inputs can use as 4 channels 200kHz HSC
- 8 fast outputs can use as 4 channels 200kHz Pulse
Benefits
High - performance
- High-performance and high-speed EtherCAT motion control, supporting 8-64 axis synchronous control.
Data exchange
- ultiple communication interfaces support various industrial protocols, helping design and build powerful machines.
Flexibility
- A variety of offers are suitable for a variety of logic and motion control solutions.
Applications
Suitable for OEM high performance applications
- Electronics and electricians
- Machinery
- Food and packaging