Acti 9 iPRC, iPRI
Telcon and IT networks surge protection devices
Products
Overview
Features
Designed to work with multiple digital networks, the easy-to-install surge protection devices provide much needed protection to electrical distribution switchboards from lightning strikes.
To download this Application file click here
- Acti 9 iPRC
- Provides protection to both analogue and digital series-mounted telephone line d1.
- Fully compatible with XDSL (including ADSL).
- Imax. 18 kA.
- Uc max. = 185 V DC and 130 V AC, with Imax. 450 mA.
- Acti 9 iPRI 48 V
- Fully flexible, can be used on any DC or AC low current line: supply, analogue signals, binary state of the sensors, digital data and more.
- Ensures the protection of 4 lines with a common 0 V or 2 electrically independent lines.
- Imax. 10 kA.
- Uc max. = 53 V DC and 37 V AC with Imax. 300 mA.
- Analogue or digital series-mounted telephone line d1 protection
- Compatible XDSL (including ADSL)
- Imax: 18 kA
- Uc: 185 V DC and 130 V AC, with Imax. 450 mA
- Can be used on any DC or AC low current line: supply, analogue signals, binary state of the sensors, digital data, etc.
- Protection of 4 lines with a common 0 V or 2 electrically independent lines
- Imax: 10 kA
- Uc: 53 V DC and 37 V AC with Imax: 300 mA
To download this Application file click here
Benefits
Experience hassle-free installation on digital networks with our surge protection devices. Perfect for a wide range of electrical distribution switchboards, they will provide complete equipment protection from lightning strikes.
- Easy to install in a wide range of electrical distribution switchboards.
Applications
Ensure your digital network is fully protected from lightning strikes with the Telcon and IT surge protection devices. Designed with enhanced efficiency, safety and protection in mind, our surge protection devices will ensure that any digital network you are working with will be thoroughly protected from a range of surges caused by lightning strikes.
- Protection of equipment against surges of atmospheric origin due to lightning striking via telecommunication and digital networks or through sensor cables.

