Miniature circuit breaker - Acti 9 xC60 MCBs
Industrial Miniature Circuit Breaker (MCB) up to 63 A
Products
Overview
Features
A Miniature Circuit Breaker (MCB) is an automatically controlled electrical switch used to safeguard and protect low voltage electrical circuits from getting damaged by excess current flowing from an overload or short circuit. During network outages, it immediately shuts off the power circuit (both fault and overload conditions). Because it is more sensitive to changes in current, the MCB is reliable in detecting such situations. In addition, when the switch operating knob is in the off position during tripping, the defective zone of the electrical circuit is clearly detected. Schneider Electric India caters to the industrial segment by delivering a diverse range of best in class industrial Miniature Circuit Breaker (MCBs). Below we have mentioned all the features of the Acti 9 xC60 MCBs designed at Schneider Electric India:
- Nominal current: 0.5A to 63A
- Large choice of breaking capacities and tripping curves: B,C,D..
- Compliance with standards: IS/IEC 60898, IEC/EN 60898 and IEC 60947-2
- ISI and CE marked
- Suitable for isolation in accordance with industrial standards: IEC 60947
- Optional add-on earth leakage modules: xC60 Vigi
- Suitable for additional Protection and Indication auxiliaries: ON/OFF, Trip, Shunt trip, Undervoltage trip, Overvoltage trip, Communication Auxiliary
- Suitable for DC application: 60Vdc per pole
Benefits
MCB's or Miniature circuit breakers are electromechanical devices to safeguard an electrical circuit from current overload. Employed across various industries and domestic environments, a miniature circuit breaker offers several benefits like enhanced reliability, protection against short circuits, and shorter tripping time in comparison with fuses.
- Ensures no accidental contact with live part – Finger-proof IP-20 terminals
- Avoids false insertion of cables and loose termination with Pull up terminals
- Total Flexibility : Line-Load reversibility
- Low cost with higher performance: Cascading. Cascading charts available From ACB-MCCB-MCB level.
- Reduce Downtime: Discrimination. Discrimination charts available From ACB-MCCB-MCB level
- Easy Installation: Bi – connect terminals
- Increased service life: Fast Closing mechanism
- 100% recyclable & recoverable materials.
- MCBs are more current-sensitive than fuses.
- It works quickly to prevent short circuits.
- It responds promptly to overloading and under-voltage situations.
- MCB is reusable, resulting in lower maintenance and replacement costs.
- The functioning of the MCB provides a quick indicator of the faculty circuit.
- In the event of earth leakage, the MCB performs satisfactorily.
- The MCB has time delay properties in the case of surge current, therefore, it operates well.
- Under mild overcurrent, the tripping time is less than with fuses.
- The malfunctioning zone of the electrical circuit may be easily recognized with an MCB
Applications
Applications of MCB
Applications of MCB (Mini circuit breakers) are employed to protect electrical devices and cables from overloads in various residential, commercial, and industrial environments. They can isolate switches against various faults and are also leveraged as standard control switches for various electrical equipment.
In addition, they are deployed in a variety of applications like lights, heaters, refrigerators, home electrical panels, and industrial applications while offering:
Applications of MCB (Mini circuit breakers) are employed to protect electrical devices and cables from overloads in various residential, commercial, and industrial environments. They can isolate switches against various faults and are also leveraged as standard control switches for various electrical equipment.
In addition, they are deployed in a variety of applications like lights, heaters, refrigerators, home electrical panels, and industrial applications while offering:
- Protection of wires and cables against overload and short circuit current fault
- Protection of people against indirect contact in IT and TN earthing systems
- Suitability for isolation in the industrial sector to IEC/EN 60947
