EasyPact SPS

Power Circuit Breakers 800 to 1600A

Part of Easy Series

Simplified protection system for your electrical distribution network
EasyPact SPS Schneider Electric Power Circuit Breakers 800 to 1600A

Features

EasyPact SPS, the new range of power circuit breakers available in 3/4 pole versions with fixed/draw-out type & manual/ electrical operated versions

  • Conforms to IEC 60947-2 &3
  • Modular design with Pollution category- IV
  • Icu=Ics=50kA & Icw(1sec)=42kA
  • ET range of trip system
  • All 4 pole breakers equipped with adjustable neutral protections
  • High durability
  • Modular type front fittable accessories.
  • Ensures safety with ready to close contact, multiple locking options, safety shutters, etc.,
  • Suitable for copper and aluminum terminations
  • Optional spreaders enabling ease of connection with cables.
  • Switch dis-connector without protection

Benefits

Power Circuit Breakers 800 to 1600A
EasyPact SPS offer simplified protection solution for all set of customers .EasyPact SPS Modular design, ASIC Base protection Micrologic trip units offer best in class protection solution to any electrical distribution network.  Compact frame size optimizes switchboard dimensions & saving floor space. EasyPact SPS shares the accessories & auxiliaries of similar range which help to optimize installation & maintenance costs. SPS inherits key values of EasyPact family of products- Safe, Reliable, Simple & Affordable.

Applications

EasyPact SPS power circuit breakers are suited for range of applications & designed for protection of electrical distribution networks.

  • Commercial & Residential Buildings
  • Electrical Utilities and distribution
  • Generator protection
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Where to buy
  • Get a Quote
  • Find our Offices
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Contact support - +1800-103-0011
  • Price List
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings