Acti 9 iPB & iSSW
DIN rail push button switches
Products
Overview
Features
With exclusive features, Acti 9 iSSW & iPB DIN rail devices are definitely geared to absolute safety.
- Class-2 insulation : continuous safety for operators and unqualified personnel.
- iPB : push button switch with single or double circuit, with or without led indicator light
• Contact: NO and/or NC
• Lifetime: button, 30,000 cycles; indicator (LED): 100,000 hours
• Compliance with standards: IEC 60669-1 and IEC 60947-5-1
• For more information click here
- iSSW : single or double circuit linear changeover switch
• Contact: NO, NC or changeover
• Number of positions: 2 or 3
• Lifetime: linear iSSW, 30,000 cycles
• Compliance with standards: IEC 60669-1 and IEC 60947-5-1
• For more information click here
If you like this product see also :
Acti 9 range for low voltage DIN rail system up to 63 A
Acti 9 iC60 DIN rail Miniature Circuit Breaker (MCB),
Benefits
The efficiency you deserve
- Easy to select, with a wide range compliant with the DIN rail standard
- Peace of mind with a complete modular system
- Consistent with the entire Acti 9 offer
- Easy to operate with simple functions for the electrical circuit’s control
Applications
- Control and monitoring of electrical circuits in all industrial and tertiary buildings.



