What is a digitized motor starter? It is a motor starter leveraging the power of digital computing and connectivity, to enhance control monitoring protection and maintenance of electric motors.
TeSys Ultra is an all-in-one direct or reversing starter, for motors up to 18 kW, offering a wealth of options like advanced protections, pre-alarming, fault diagnosis, motor load reporting, and connection to various digital protocols. TeSys Island makes it easy to coordinate the various motor starters of a machine or a process, under the supervision of a programmable logic controller (PLC). Each starter is pre-configured to deliver the ultimate mix of monitoring, controlling, protecting and maintaining functions, suitable for each motor usage (e.g. pumping, conveying.) TeSys T is the smartest motor starting option on the market, experienced in monitoring controlling, and protecting the most process-critical and powerful electric motors (up to 500 kW), under the control of the most performing process management software.
Ranges
TeSys island
Digitally powered monitoring, control and protection of electrical motors up to 80 A (37 kW / 400 V) TeSys island is designed to switch, protect, and manage motors and other electrical loads up to 80 Amps in an electrical control panel.Part of TeSysView Products Tesys T
Advanced monitoring control and protection of electrical motors TeSys T is a smart motor management system. When associated with a short circuit protection device and a contactor, the device provides full motor monitoring, control and protection for electrical motors.Part of TeSysView Products TeSys Ultra
All-in-one motor starters up to 38 A (18.5 kW / 400 V) Formerly named TeSys U. The most compact solution for motor starters. Enabling direct-on-line or reversing motor control, as well as drive protection, TeSys Ultra provides as standard total coordination in case of short-circuit (up to 130 kA / 400 V)Part of TeSysView Products