
Roll over image to zoom in


2 videos
13433
Ease and flexibility of installation
Indoor and outdoor use
High robustness
Scalability without constraint
Attractive design with modern rounded shape ensuring visibility and inspection of device
Environmental Data
Total lifecycle Carbon footprint
21
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Mureva Enclosure weatherproof versatile enclosure up to 12 modules in 2 rows comes with reversible transparent cover. The total number of modules is 24. The dimensions of the box are (W) 340mm x (H) 460mm x (D) 160mm. The rated current is 63A, according to EN 60439-1 the complete insulation is Class 2. The degree of protection is IP65 and IK09. The color of the enclosure is light grey (RAL 7035). The operating temperature are between -25°C to 60°C. Empty, this enclosure is compliant with IEC 60670. Equipped switchboards, this enclosure is compliant with IEC 60493-3. This enclosure is dedicated to indoor or outdoor waterproof installation.
Range | Mureva |
---|---|
Product name | Mureva Enclosure |
Product or component type | Weatherproof enclosure |
enclosure type | Enclosure for modular device |
Mounting plate description | Without mounting plate |
Enclosure mounting | Surface |
---|---|
9 mm pitches | 24 |
Number of 18 mm modules per row | 12 |
Total number of 18 mm modules | 24 |
Number of horizontal rows | 2 |
Electrical insulation class | Double insulation Class II |
Provided equipment | 2 marking kit 2 wiring strap 1 terminal block support 2 terminal block 22 holes |
Type of front cover | Transparent Reversible |
[In] rated current | 63 A |
Type of rail | DIN |
Number of pre-cutouts PG ISO | 17 |
Number of terminal blocks | 2 earth / neutral (screw connection) with 22 outgoers |
Distribution block outgoers | 22 x 10 mm² 22 x 16 mm² |
Locking options description | Optional keylock |
Enclosure material | Self-extinguishing polymer |
Width | 340 mm |
Height | 460 mm |
Depth | 160 mm |
Internal depth | 88 mm |
Colour | Door: transparent green Enclosure: light grey (RAL 7035) |
Standards | IEC 60670-1 IEC 60670-24 EN 50262 IEC 60695-2-1 |
---|---|
Fire resistance | 650 °C conforming to IEC 60695-2-1 |
IP degree of protection | IP65 conforming to IEC 60529 |
IK degree of protection | IK09 conforming to EN 50102 |
Environmental characteristics (UV) | UV resistant: class 3 conforming to ISO 4582:2010 Ultraviolet degradation test conforming to ISO 4892-2:2013 |
Overvoltage category | II |
Ambient air temperature for operation | -25…60 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 17.000 cm |
Package 1 Width | 35.500 cm |
Package 1 Length | 47.200 cm |
Package 1 Weight | 3.495 kg |
Unit Type of Package 2 | X12 |
Number of Units in Package 2 | 28 |
Package 2 Height | 110.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 109.860 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
21
Environmental Disclosure
Use Better
Average percentage of recycled plastic content
26 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5305d5d6-3783-4b3d-abd0-61fa4a6023d7
REACh Regulation
Halogen-free status
Halogen free product
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.