
Roll over image to zoom in

13588
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Kaedra product is a protective cover for terminal block with 4 holes. It is also compliant with Pragma or Resi9 terminal blocks. The cover is clipsed on to the terminal block for insulation IP 2X degree of protection. Its color is red. It is intended for new or renovated installation in residential.
Range | Kaedra |
---|---|
Product or component type | Protective cover |
Accessory / separate part category | Protection accessory |
Market segment | Small commercial Residential |
Range compatibility | Resi9 Pragma |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 5.000 cm |
Package 1 Length | 5.000 cm |
Package 1 Weight | 10.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 30 |
Package 2 Height | 11.000 cm |
Package 2 Width | 11.000 cm |
Package 2 Length | 17.000 cm |
Package 2 Weight | 350.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 300 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 3.987 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.