
Roll over image to zoom in

13945
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Range of product | Kaedra |
---|---|
Product or component type | Front plate |
Type of front plate | Plain |
Accessory / separate part type | Installation accessories |
Number of 18 mm modules per row | 18 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.500 cm |
Package 1 Width | 15.000 cm |
Package 1 Length | 35.000 cm |
Package 1 Weight | 214.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 40 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 9.047 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
45a1ebcf-031c-4266-a79f-ba40b4cb9254
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.