
Roll over image to zoom in


13986
Ease and flexibility of installation
Indoor and outdoor use
High robustness
Scalability without constraint
Attractive design with modern rounded shape ensuring visibility and inspection of device
Environmental Data
Total lifecycle Carbon footprint
35
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
86
Take-back
No
This Mureva Enclosure weatherproof enclosure is a surface mounted enclosure for modular device. It is composed of 3 rows of 18 modules of 18mm. It can accomodate all types of modular switchgear. The IP degree of protection is IP65. This enclosure is dedicated to indoor or outdoor waterproof installation. It is provided with a transparent green door. The colour of the enclosure is light grey (RAL 7035). It is intended for installation in residential, small buildings and industry. The cables can enter by the top or the bottom of the enclosure via 17 pre-cutouts. It is equipped with a back plate and a front cover with notch. It is provided with DIN rail. It comes with 1 terminal block with 16 outgoers and 1 with 32 outgoers for a total of 48 outgoers (24x10mm² + 24x16mm²). A marking kit are also delivered within the product. The electrical insulation class is class II (double insulated). The overvoltage category is class II. The dissipated power is 65W. The In rated current is up to 125A. This product complies with IEC 61439-3 standard. The dimensions are (W) 448mm x (H) 610mm x (D) 160mm. The material is a self-extinguishing polymer material. Its resistance to flames and to abnormal heat is 650°C as per IEC 60695-2-1. It is ultraviolet resistant. The IK degree of protection is IK09. The operating temperature is -25°C to 60°C.
Range | Mureva |
---|---|
Product name | Mureva Enclosure |
Product or component type | Weatherproof enclosure |
enclosure type | Enclosure for modular device |
Mounting plate description | Slotted |
Enclosure mounting | Surface |
---|---|
9 mm pitches | 36 |
Number of 18 mm modules per row | 18 |
Total number of 18 mm modules | 54 |
Number of horizontal rows | 3 |
Electrical insulation class | Double insulation Class II |
Provided equipment | 3 marking kit 3 wiring strap 1 terminal block 16 holes 1 terminal block 32 holes 2 terminal block support |
Type of front cover | Reversible Transparent |
Power dissipation in W | 65 W |
[In] rated current | 125 A |
Type of rail | DIN |
Number of pre-cutouts PG ISO | 17 |
Number of terminal blocks | 1 earth (screw connection) with 16 outgoers 1 earth (screw connection) with 32 outgoers |
Distribution block outgoers | 16 x 16 mm² + 16 x 10 mm² 8 x 16 mm² + 8 x 10 mm² |
Locking options description | Optional keylock |
Enclosure material | Self-extinguishing polymer |
Width | 448 mm |
Height | 610 mm |
Depth | 160 mm |
Internal depth | 88 mm |
Colour | Door: transparent green Enclosure: light grey (RAL 7035) |
Standards | IEC 60670-1 IEC 60670-24 EN 50262 IEC 60695-2-1 |
---|---|
Fire resistance | 650 °C conforming to IEC 60695-2-1 |
IP degree of protection | IP65 conforming to IEC 60529 |
IK degree of protection | IK09 conforming to EN 50102 |
Environmental characteristics (UV) | UV resistant: class 3 conforming to ISO 4582:2010 Ultraviolet degradation test conforming to ISO 4892-2:2013 |
Overvoltage category | II |
Ambient air temperature for operation | -25…60 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 17.000 cm |
Package 1 Width | 46.500 cm |
Package 1 Length | 62.000 cm |
Package 1 Weight | 5.560 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 19 |
Package 2 Height | 122.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 118.395 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
35
Environmental Disclosure
Use Better
Average percentage of recycled plastic content
25 %
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5305d5d6-3783-4b3d-abd0-61fa4a6023d7
REACh Regulation
Halogen-free status
Halogen free product
Use Again
Recyclability potential, in %
86
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.