
Roll over image to zoom in

19091
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This connection accessory is a set of 4 terminals. It is designed for Multi9 devices or Compact INS switch disconnectors. The In rated current is up to 160A.
Product or component type | Terminal |
---|---|
Accessory / separate part category | Connection accessory |
Range compatibility | ComPact INS |
Quantity per set | Set of 4 |
Mounting mode | By screws |
---|---|
Localisation on device | On connection terminals |
[In] rated current | 0…160 A |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6 cm |
Package 1 Width | 2 cm |
Package 1 Length | 8.5 cm |
Package 1 Weight | 60 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 20 |
Package 2 Height | 8.4 cm |
Package 2 Width | 11.3 cm |
Package 2 Length | 36 cm |
Package 2 Weight | 1.243 kg |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 120 |
Package 3 Height | 30 cm |
Package 3 Width | 30 cm |
Package 3 Length | 40 cm |
Package 3 Weight | 7.945 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.